Timing-Belt Reverse Unit
On request
Technical Data
Scope of Delivery
Timing-Belt Reverse Unit, die-cast Al, black
Ball-bearing timing pulley with ⌀ 12 H7 bore
Hub length: 18 mm
One revolution equivalent to 140 mm
Effective radius re = 22.3 mm
Friction torque at 1‰ preload on timing belt:
TF = 0.05 Nm
Max. load: TD = 3.3 Nm
Belt length inside Reverse Unit in case of
90° reversal: 110 mm
180° reversal (emerging at 80 mm side): 135 mm
180° reversal (emerging at 64 mm side): 150 mm
2 Universal-Fastening Sets 5, die-cast zinc, bright zinc-plated
Pitch p = 5 mm Number of teeth n = 28
Notes on Use and Installation
Properties
Article number | 0.0.662.73 |
---|---|
Line | line 5 |
ESD | ESD-safe = No |
Weight | m = 259,8 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Line: 5 | Diameter of timing pulley: 40 mm | Timing Belt width: 10 mm | Drive type: spline shaft VK14 | |
Line: 5 | Diameter of timing pulley: 40 mm | Timing Belt width: 10 mm | Drive type: Hole ø 8H7, reborable | |
Line: 5 | Diameter of timing pulley: 40 mm | Timing Belt width: 10 mm | Drive type: expanding hub coupling D12 | |
Line: 8 | Diameter of timing pulley: 40 mm | Timing Belt width: 25 mm | Drive type: spline shaft VK14 | |
Line: 8 | Diameter of timing pulley: 40 mm | Timing Belt width: 25 mm | Drive type: Hole ø 8H7, reborable | |
Line: 8 | Diameter of timing pulley: 40 mm | Timing Belt width: 25 mm | Drive type: expanding hub coupling D15 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: spline shaft VK14 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: spline shaft VK32 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: Hole ø 11H7, reborable | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: expanding hub coupling D34 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 50 mm | Drive type: spline shaft VK32 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 50 mm | Drive type: Hole ø 8H7, reborable | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 50 mm | Drive type: expanding hub coupling D34 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.1
23170703
eCl@ss 5.0
23301101
eCl@ss 5.1
23301101
eCl@ss 6.0.1
23301190
eCl@ss 7.1
23301190
eCl@ss 8.0
23301190
eCl@ss 11.0
23301191
eCl@ss 4.0
23170702
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84879090
Timing-Belt Reverse Unit
On request