item divider Motix
Roller Conveyor

Roller Conveyor


Show all 47 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.662.79
Line Line D30
ESD ESD-safe = Yes
Weight, spec. Length m = 1,45 kg/m
Delivery unit 1 pce., length 6000 mm

Description

This roller conveyor is full of ingenious details. Thanks to its rigid aluminium profile, Roller Conveyor 6 40x40 E D30 can carry heavy loads – even over long distances. It is supplied preassembled and ready for immediate use.
The underside of the rail of Roller Conveyor 6 40x40 E features a Line 6 profile groove that can be used to secure the conveyor line to the frame. This friction-based connection has a long-lasting hold and contributes to the stability of the frame. Even when the roller conveyor projects beyond the frame, it will not slip. What’s more, additional components or panel elements can be fitted to the underside of the roller conveyor to protect other transport lines underneath from falling debris and soiling.
Roller Conveyor 6 40x40 E D30 is available in customised lengths fitted with Castors D30 (with or without flanged wheels) and side-by-side offset Castors D30/2 or Rollers D11. The tight roller element spacing of Rollers D11 provides continuous support for small and sensitive goods along the entire line. This minimises vibration and ensures boxes with soft bases can also be moved from A to B.
If necessary, individual roller elements can be replaced without having to use tools or take out other roller elements first.
To make sure workpieces stay on track, sturdy aluminium Guide Rails can also be added. Thanks to a special groove, installation is especially straightforward. The Guide Rails boost the rigidity of the conveyor line. Additional Slide Strips stop sensitive goods from being scratched.
Braking Castors can be used to regulate the running speed of containers regardless of their weight. This helps establish a smooth and even flow of materials and is kinder on the frame and transported goods.
Note: Roller Conveyor 6 E D30 is also available in a double-width variant as Roller Conveyor 6 80x40 E D30.
The relevant statutory regulations, such as DGUV standards in Germany, must be adhered to when building racks. Please note that the load-carrying capacity of item Roller Conveyors can exceed the capacity of other components. The maximum deflection (f) item recommends for two parallel Roller Conveyors is: f < 1/100 a
Important:
The load limits of adjacent components in the construction must be taken into account.
Permissible force on a single roller element of Roller Conveyor 6 40x40 E D30/2: F < 50 N

Variants

Sort by

Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  einseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Stahl (verzinkt) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  6 Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  6 Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  6 Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Zuschnitt
Baureihe:  LPS Bauform:  beidseitig Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur Liefereinheit:  Stück
Baureihe:  8 Bauform:  ohne Seiten Material:  Aluminium (natur) Farbe:  schwarz schwarz Liefereinheit:  Zuschnitt
Baureihe:  8 Bauform:  ohne Seiten Material:  Aluminium (natur) Farbe:  schwarz schwarz Liefereinheit:  Zuschnitt
Baureihe:  8 Bauform:  ohne Seiten Material:  Aluminium (natur) Farbe:  schwarz schwarz Liefereinheit:  Zuschnitt
Baureihe:  8 Bauform:  ohne Seiten Material:  Aluminium (natur) Farbe:  schwarz schwarz Liefereinheit:  Zuschnitt

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120407
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
84283920