Synchronisation shafts
On request
Technical Data
Properties
Article number | 0.0.662.92 |
---|---|
Line | line 8 |
Property | stainless |
ESD | ESD-safe = Yes |
Moment of Inertia, torsional | It = 0,36 cm4 |
Moment of Inertia, x-axis | Ix = 0,18 cm4 |
Moment of Inertia, y-axis | Iy = 0,18 cm4 |
Weight, spec. Length | m = 0,54 kg/m |
Delivery unit | 1 pce., length 2990 mm |
Material | St |
Resistance Moment, x-axis | Wx = 0,23 cm3 |
Resistance Moment, y-axis | Wy = 0,23 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 2990 | Shaft diameter: ø 16 mm | Material: Stainless steel | |
Delivery unit: Piece | Length: 2990 | Shaft diameter: ø 16 mm | Material: Stainless steel | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Shaft diameter: ø 20 mm | Material: Steel (bright zinc-plated) | |
Delivery unit: Piece | Length: 6000 | Shaft diameter: ø 20 mm | Material: Steel (bright zinc-plated) | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Shaft diameter: D25 | Material: Steel (bright zinc-plated) | |
Delivery unit: Piece | Length: 6000 | Shaft diameter: D25 | Material: Steel (bright zinc-plated) |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35060402
eCl@ss 6.0.1
23309290
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
Customs tariff number
73064080
Synchronisation shafts
On request