Technical Data
Scope of Delivery
2 coupling halves D30/D16, Al
2 expanding hub coupling halves D30/D12, St and Al
2 coupling inserts D30, PU, blue
Tightening torque, expanding hub screw: 2.8 Nm
Tightening torque, clamping hub screw: 2 Nm
Properties
Article number | 0.0.662.95 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 91 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Serie: 8 | Compatibilità: KLE | Giunto: D55 | |
Serie: 6 | Compatibilità: KLE | Giunto: D40 | |
Serie: 8 | Compatibilità: KRF | Giunto: D50 | |
Serie: 8 | Compatibilità: GSF / KLE | Giunto: D30 | |
Serie: 5 | Compatibilità: Mozzo espandibile D12 | Giunto: D30 | |
Serie: 8 | Compatibilità: Mozzo espandibile D15 | Giunto: D40 | |
Serie: 8 | Compatibilità: Mozzo espandibile D34 | Giunto: D55 | |
Serie: 8 | Compatibilità: Mozzo espandibile D34 | Giunto: D80 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23031101
eCl@ss 11.0
23031101
eCl@ss 6.0.1
23029090
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 7.1
23020501
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
84836080