item divider Motix
Corner-Fastening Set Frame 8 60x40 180°

Corner-Fastening Set Frame 8 60x40 180°

0.0.662.99

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Corner Fasteners die-cast Al, RAL 9006 white aluminium
8 Hexagon Socket Head Cap Screws DIN 7984-M5x20, self-tapping, St, bright zinc-plated
1 Cap, PA-GF, grey

Properties

Article number 0.0.662.99
Line Work Bench System
Line line 8
ESD ESD-safe = No
Weight m = 266 g
Delivery unit 1 set

Description

Frame Profiles are used as a basis for strong Trays and large picking/supply shelves. A range of designs can be created by combining profiles and fasteners. The edge can be dropped on one or two sides to make restocking operations easier and/or to create a defined lip at the removal side.
Tray Stop Profile 8 50x10 (0.0.664.34) is used as a rebate for semi-open fronted boxes and Euro-format containers. The containers stick out over the profile so that parts can be seamlessly transferred to Grab Plate Profile 8 140x50 (0.0.664.17) or Grab Containers 8 105x130 (0.0.664.35).
Thanks to their tall profile cross-section and the option of adding reinforcement under the tray surface, Frame Profiles 8 60x40 can accommodate large loads of up to 200 kg. When less space is needed, Frame Profiles 8 40x20 are ideal for creating smaller trays.
Note: When ordering, please note the difference between Frame Profile 8 60x40 (edge at top) and Frame Profile 8 60x40 180° for implementing dropped edges. Either Corner-Fastening Set Frame 8 60x40 or Corner-Fastening Set Frame 8 60x40 180° should be selected depending on which design is required. item also supplies preassembled Trays in standard sizes and a range of designs.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31101508
UNSPSC 7.0
31101508
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
83024900