Technical Data
Properties
Article number | 0.0.663.32 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Moment of Inertia, torsional | It = 128,4 cm4 |
Moment of Inertia, x-axis | Ix = 187,7 cm4 |
Moment of Inertia, y-axis | Iy = 187,7 cm4 |
Total mass | m = m1 + H * m2 |
Maximum operating load | Fx max = 870 N |
Maximum force in direction y | Fy max = 1.300 N |
Maximum force in direction z | Fz max = 880 N |
Weight | m = 7,801 kg |
Weight spec. length [g/mm] | m = 9,101 g/mm |
Weight, spec. Length | m = 9,101 kg/m |
Weight per length of the drive medium (timing belt, chain) | mlz = 0,123 kg/m |
Efficiency | . = 1 |
Delivery unit | 1 pce. |
Basic mass (when stroke length = 0 mm) | m1 = 7,801 kg |
Mass per mm of stroke | m2 = 9,101 g/mm |
Max. acceleration | amax = 10 m/s2 |
Max. speed | Vmax = 10 m/s |
Repeat accuracy | . = 0.15 mm |
Mass moment of inertia when stroke length = 0 mm | J0 = 1.816,5 kg mm2 |
Mass moment of inertia per kg of payload | JN = 569,9 kg mm2/kg |
Mass moment of inertia per m of stroke | JH = 70,3 kg mm2/m |
Stroke max. | Hmax = 5.760 mm |
max. drive torque | . = 20 Nm |
Maximum moment around the x axis | Mx max = 39 Nm |
Maximum moment around the y axis | My max = 35 Nm |
Maximum moment around the z axis | Mz max = 52 Nm |
Frictional moment | . = 0,9 Nm |
Safety clearance | smin = 40 mm |
Support width when Fy max. | . = 2.100 mm |
Support width when Fz max. | . = 2.500 mm |
Stroke | h = 150 mm/r |
Resistance Moment, x-axis | Wx = 46,92 cm3 |
Resistance Moment, y-axis | Wy = 46,92 cm3 |
Description
Variants
Sort by
Line: 5 | Stroke length: 1 ... 2828 | Profile height: 60 mm | Profile width: 20 mm | Guide type: Shaft D6 | |
Line: 8 | Stroke length: 1 ... 5760 | Profile height: 80 | Profile width: 40 mm | Guide type: Shaft D10 | |
Line: 8 | Stroke length: 1 ... 5760 | Profile height: 80 | Profile width: 80 mm | Guide type: Shaft D10 | |
Line: 8 | Stroke length: 1 ... 5760 | Profile height: 80 | Profile width: 40 mm | Guide type: Shaft D14 | |
Line: 8 | Stroke length: 1 ... 5760 | Profile height: 80 | Profile width: 80 mm | Guide type: Shaft D14 | |
Line: 8 | Stroke length: 1 ... 5760 | Profile height: 120 mm | Profile width: 80 mm | Guide type: Shaft D14 | |
Line: 8 | Stroke length: 1 ... 5820 | Profile height: 80 | Profile width: 40 mm | Guide type: Shaft D14 | |
Line: 8 | Stroke length: 1 ... 5820 | Profile height: 80 | Profile width: 80 mm | Guide type: Shaft D14 | |
Line: 8 | Stroke length: 1 ... 5820 | Profile height: 120 mm | Profile width: 80 mm | Guide type: Shaft D14 | |
Line: 8 | Stroke length: 1 ... 5620 | Profile height: 120 mm | Profile width: 80 mm | Guide type: Shaft D25 | |
Line: 8 | Stroke length: 1 ... 5620 | Profile height: 200 mm | Profile width: 80 mm | Guide type: Shaft D25 | |
Line: 8 | Stroke length: 1 ... 5620 | Profile height: 120 mm | Profile width: 80 mm | Guide type: Shaft D25 | |
Line: 8 | Stroke length: 1 ... 5620 | Profile height: 200 mm | Profile width: 80 mm | Guide type: Shaft D25 |
Load Calculation
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23301702
eCl@ss 4.0
36400806
eCl@ss 7.1
23301702
eCl@ss 4.1
36400701
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 11.0
23301702
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
84879090