item divider Motix
Ceiling Mount, Installation Column Profile

Ceiling Mount, Installation Column Profile

0.0.663.43

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Ceiling flange 250x250, St, white aluminium similar to RAL 9006
2 retaining plates, St, white aluminium similar to RAL 9006
Fastening elements
Notes on Use and Installation

Properties

Article number 0.0.663.43
Line line 8
ESD ESD-safe = No
Weight m = 4,6 kg
Delivery unit 1 set

Description

The Ceiling Mount makes Installation Column Profile 8 160x160 K76 even more stable. It secures the column to the ceiling and is also used for height adjustment.
The Ceiling Mount for the Installation Column Profile comprises the fastening plate for the ceiling and two U-shaped profiles made from steel sheet. These profiles are anchored in the Line 8 grooves of the item Installation Column Profile, which means that the gap between the top of the column and the ceiling can be varied. This design makes it much easier to route cables and supply lines via the ceiling.
Everything needed to connect the Ceiling Mount is included in the scope of supply.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.0
22041433
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
73089059