item divider Motix
Socket 33° M45

Socket 33° M45


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.663.64
Line line 8
Property white, similar to RAL 9010
ESD ESD-safe = No
Weight m = 109 g
Delivery unit 1 pce.
Material PC

Description

The earthed Socket with enhanced shock protection is mounted on the item installation profiles using Mounting Box K76 M45. The 2-pole connection is designed for standard conditions (16 A and 250 V alternating current). The contact arrangement is offset by 33 degrees.
The front-locking Schuko (protective earth) flush-mounted socket features connection terminals to IEC 60884-1.
The Sockets should be covered with a suitable Face Plate.

Variants

Sort by

Farbe:  RAL 9010 (Reinweiß) RAL 9010 (Reinweiß) Modulanzahl:  1-fach
Farbe:  RAL 7021 (Schwarzgrau) RAL 7021 (Schwarzgrau) Modulanzahl:  1-fach
Farbe:  RAL 3001 (Signalrot) RAL 3001 (Signalrot) Modulanzahl:  1-fach
Farbe:  RAL 9010 (Reinweiß) RAL 9010 (Reinweiß) Modulanzahl:  2-fach
Farbe:  RAL 7021 (Schwarzgrau) RAL 7021 (Schwarzgrau) Modulanzahl:  2-fach
Farbe:  RAL 9010 (Reinweiß) RAL 9010 (Reinweiß) Modulanzahl:  3-fach
Farbe:  RAL 7021 (Schwarzgrau) RAL 7021 (Schwarzgrau) Modulanzahl:  3-fach

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
UNSPSC 9.0
39121402
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 11.0
27144042
eCl@ss 7.1
27144042
UNSPSC 7.0
39121402
Customs tariff number
85366990