item divider Motix
Face Plate

Face Plate


Show all 12 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.663.69
Line line 8
Property black grey, similar to RAL 7021
ESD ESD-safe = No
Weight m = 17 g
Delivery unit 1 pce.
Material PC

Description

The perfect cover for Sockets, Switches and connection points.
The front-locking Face Plate fits over Mounting Boxes K76 M45. The integrated labelling panel makes service work easier.

Variants

Sort by

Serie:  8 Colore:  RAL 9010 (bianco puro) RAL 9010 (bianco puro) Numero di moduli:  a 1 vano Allineamento:  verticale
Serie:  8 Colore:  RAL 7021 (grigio nerastro) RAL 7021 (grigio nerastro) Numero di moduli:  a 1 vano Allineamento:  verticale
Serie:  8 Colore:  RAL 9010 (bianco puro) RAL 9010 (bianco puro) Numero di moduli:  a 2 vani Allineamento:  verticale
Serie:  8 Colore:  RAL 7021 (grigio nerastro) RAL 7021 (grigio nerastro) Numero di moduli:  a 2 vani Allineamento:  verticale
Serie:  8 Colore:  RAL 9010 (bianco puro) RAL 9010 (bianco puro) Numero di moduli:  a 3 vani Allineamento:  verticale
Serie:  8 Colore:  RAL 7021 (grigio nerastro) RAL 7021 (grigio nerastro) Numero di moduli:  a 3 vani Allineamento:  verticale
Serie:  nessuno Colore:  RAL 9010 (bianco puro) RAL 9010 (bianco puro) Numero di moduli:  a 1 vano Allineamento:  orizzontale
Serie:  nessuno Colore:  RAL 7021 (grigio nerastro) RAL 7021 (grigio nerastro) Numero di moduli:  a 1 vano Allineamento:  orizzontale
Serie:  nessuno Colore:  RAL 9010 (bianco puro) RAL 9010 (bianco puro) Numero di moduli:  a 2 vani Allineamento:  orizzontale
Serie:  nessuno Colore:  RAL 7021 (grigio nerastro) RAL 7021 (grigio nerastro) Numero di moduli:  a 2 vani Allineamento:  orizzontale
Serie:  nessuno Colore:  RAL 9010 (bianco puro) RAL 9010 (bianco puro) Numero di moduli:  a 3 vani Allineamento:  orizzontale
Serie:  nessuno Colore:  RAL 7021 (grigio nerastro) RAL 7021 (grigio nerastro) Numero di moduli:  a 3 vani Allineamento:  orizzontale

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
UNSPSC 7.0
39121402
UNSPSC 9.0
39121402
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
Customs tariff number
85472000