item divider Motix
Cable Entry Protector K76 with Sealing Brush, black

Cable Entry Protector K76 with Sealing Brush, black

0.0.663.87

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Cable Entry Protectors
Housing, PA-GF
Sealing Brush, PA

Properties

Article number 0.0.663.87
Line line 8
Property black
ESD ESD-safe = No
Weight m = 14 g
Delivery unit 1 set

Description

The simplest way to route cables out of the item installation profiles: Cable Entry Protector K76 with Sealing Brush creates a flexible opening that uses several layers of flexible polyamide bristles to keep dust out. Cables can be easily fed through the bristles.
The Cable Entry Protector is simply pushed onto the ends of Cover Profile 76 Al (0.0.663.41). As a result, the opening can be installed at any height. It is wide enough to allow a monitor or network cable fitted with a plug to pass through it en-route to the end device.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
96035000