Tool Pivot Arm
On request
Technical Data
Scope of Delivery
Pivot Arm 8 80-370 with Height Adjuster
4 Profiles 8 40x40 E 250 mm, Al, anodized
Profile 8 40x40 E 300 mm, Al, anodized
Fastening elements
Properties
Article number | 0.0.664.10 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD | ESD-safe = Yes |
Weight | m = 4,56 kg |
Force max | Fmax. = 400 N |
Delivery unit | 1 set |
Description
Variants
Sort by
Anzahl Gelenke: 3 | |
Anzahl Gelenke: 2 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100209
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
84879090
Tool Pivot Arm
On request