Double Pivot Arm 8 80 695 heavy-duty with Height Adjuster 8 240
0.0.664.43
Technical Data
Scope of Delivery
Double Pivot Arm 8 80-695 heavy-duty
Height Adjuster 8 240
Preassembled
Properties
Article number | 0.0.664.43 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 4,38 kg |
Force max | Fmax. = 250 N |
Delivery unit | 1 set |
Description
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
84879090