Technical Data
Scope of Delivery
Chain Reverse Unit, die-cast zinc, black, preassembled
Ball-bearing sprocket wheel, n = 16; one revolution equivalent to 203.2 mm
Effective radius re = 32.3 mm
Hub with ⌀ 15 H7 bore
Hub length 30 mm,
Max. load: TD = 20 Nm
Tensioning Block, die-cast zinc, black, preassembled
Fastening screws, St, black
2 caps, PA, black
Chain length inside Reverse Unit: 236.3 mm
Notes on Use and Installation
Properties
Article number | 0.0.664.53 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 1,2 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Tipo di azionamento: Mozzo espandibile D15 | |
Tipo di azionamento: Albero scanalato VK14 | |
Tipo di azionamento: Foro ø 8, alesabile |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23301301
eCl@ss 5.1
23301301
eCl@ss 6.0.1
23301390
eCl@ss 7.1
23301390
eCl@ss 8.0
23301390
eCl@ss 11.0
23301390
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
Customs tariff number
84833080