Cable Guide Profile D30
On request
Technical Data
Properties
Article number | 0.0.664.72 |
---|---|
Line | Line D30 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 340 g/m |
Delivery unit | 1 pce., length 2000 mm |
Material | PVC |
Description
Assembly Instructions
Variants
Sort by
Liefereinheit: Zuschnitt | |
Liefereinheit: Stück |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27140702
eCl@ss 7.1
27140702
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
eCl@ss 11.0
23360192
UNSPSC 9.0
30102315
UNSPSC 7.0
30102315
Customs tariff number
39259020