item divider Motix
Tray Stop Profile 8 50x10 Assembly Set

Tray Stop Profile 8 50x10 Assembly Set


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Caps, PA-GF
4 grub screws DIN 916-M6x8, St, bright zinc-plated

Properties

Article number 0.0.664.76
Line Work Bench System
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 10 g
Delivery unit 1 set

Description

Tray Stop Profile 8 50x10 is simply hung on a Line 8 groove and thus creates a defined barrier. This ensures containers are held securely in place. Semi-open fronted boxes and crates with stacking edges jut out far enough to create a seamless transition for transferring small materials into the sorting zone. The direct removal of small parts is also ergonomically enhanced.The comprehensive labelling system helps ensure that various containers and storage areas can be quickly and clearly identified.
The titanium passivated version keeps ESD-sensitive components safe.
Note: Tray Stop Profile 8 50x10 is fixed in place with grub screws for added security.

Assembly Instructions

Variants

Sort by

ESD-sicher: Farbe:  schwarz schwarz
ESD-sicher:  X Farbe:  grau grau

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
UNSPSC 7.0
30102306
Customs tariff number
39269097