item divider Motix
Cable Entry Protector

Cable Entry Protector

40 160

Show all 7 variants
On request

Technical Data

Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Cable Entry Protectors
Housing, PA-GF
Sealing Brush, PA

Properties

Article number 0.0.665.12
Line Work Bench System
Property black
ESD ESD-safe = Yes
Weight m = 38 g
Delivery unit 1 set

Description

Route cables in and out in record time: Cable Entry Protector, Lid 160 with Sealing Brush allows you to fit openings wherever they are needed, ensuring that ducts are tightly sealed without posing a risk to cables.
The Assembly Sets for simple adaptation to Line 8 profiles offer a means of modifying solutions to suit different thicknesses of table top and connecting to Flexible Conduit for variable-height cable guidance to the floor.
This solution helps to create a safe and tidy working environment.

Variants

Sort by

Edge length X:  160 Scope of application:  Cover ESD-safe: Sealing Brush: 
Edge length X:  40 Scope of application:  Wall ESD-safe:  X Sealing Brush:  X
Edge length X:  80 Scope of application:  Wall ESD-safe:  X Sealing Brush:  X
Edge length X:  40 Scope of application:  Cover ESD-safe:  X Sealing Brush:  X
Edge length X:  80 Scope of application:  Cover ESD-safe:  X Sealing Brush:  X
Edge length X:  120 Scope of application:  Wall ESD-safe:  X Sealing Brush:  X
Edge length X:  160 Scope of application:  Wall ESD-safe:  X Sealing Brush:  X

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097