item divider Motix
Partition Profile Clip K56 K – XMS, grey similar to RAL 7046

Partition Profile Clip K56 K – XMS, grey similar to RAL 7046

0.0.665.50

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.665.50
Line line X
Property grey similar to RAL 7046
ESD ESD-safe = No
Weight m = 4,1 g
Delivery unit 1 pce.
Material PA-GF

Description

In mechanical and factory equipment engineering, it is often important to keep power cables separate from signal and control cables. When it isn’t possible to route cables through separate conduits on a frame built from XMS profiles, Partition Profile K56 K – XMS is the solution. It can be used to quickly and easily create separate sections inside a single Profile X 8 120x120 K56 (0.0.643.03).
The continuous plastic strip is simply laid in the integrated cable conduit of the profile and locked in place using Partition Profile Clip K56 K – XMS. This ensures that the Partition Profile cannot move out of place and prevents vertically laid cables from falling out.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360190
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39269097