item divider Motix
Table Upright Strut 1800

Table Upright Strut 1800

0.0.665.89


Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.665.89
Line Work Bench System
ESD ESD-safe = No
Weight m = 3,09 kg
Delivery unit 1 set

Description

The table Uprights with a completely open interior offer space for customised inserts. Trays 1200, 1500 and 1800 – sized to match the table – make particularly efficient use of the open space.
If rapid changeover procedures are necessary, these can be executed in seconds when using configurable SystemMobiles L or FIFO trolleys built using Lean Production System D30. While permanently required factory equipment can be mounted on the stable columns, material supplies and/or special tools at the work bench can be completely reconfigured simply by swapping SystemMobiles.
Direct integration into existing process environments is also easy to achieve thanks to full compatibility with all the components in the MB Building Kit System. As a result, the gap between the columns of the Upright can be used to boost productivity to great effect.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76042100