Technical Data
Properties
Article number | 0.0.665.99 |
---|---|
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 2,235 kg |
Rated speed [RPM] | . = 6000 rpm |
Rated power [W] | . = 550 W |
Peak torque [Nm] | . = 6 Nm |
Ambient temperature (during operation) | -10°C to +40°C |
Protection class | IP 65 |
Stall torque of motor [Nm] | Mo = 1,5 Nm |
Intermediate circuit voltage | UZK = 320 V |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Baugröße: 40 x 40 mm | Gebersystem: Absolutwertgeber | Bremse: X | |
Baugröße: 40 x 40 mm | Gebersystem: Absolutwertgeber | Bremse: ✓ | |
Baugröße: 40 x 40 mm | Gebersystem: Resolver | Bremse: X | |
Baugröße: 40 x 40 mm | Gebersystem: Resolver | Bremse: ✓ | |
Baugröße: 60 x 60 mm | Gebersystem: Absolutwertgeber | Bremse: X | |
Baugröße: 60 x 60 mm | Gebersystem: Absolutwertgeber | Bremse: ✓ | |
Baugröße: 60 x 60 mm | Gebersystem: Resolver | Bremse: X | |
Baugröße: 60 x 60 mm | Gebersystem: Resolver | Bremse: ✓ | |
Baugröße: 80 x 80 mm | Gebersystem: Absolutwertgeber | Bremse: X | |
Baugröße: 80 x 80 mm | Gebersystem: Absolutwertgeber | Bremse: ✓ |
Downloads
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27022602
eCl@ss 11.0
27022602
eCl@ss 5.0
27022602
eCl@ss 4.0
27020301
eCl@ss 4.1
27020301
eCl@ss 5.1
27022602
UNSPSC 9.0
26101205
eCl@ss 6.0.1
27022602
eCl@ss 7.1
27022602
UNSPSC 7.0
26101606
Customs tariff number
85015100