item divider Motix
Gearbox

Gearbox


Show all 20 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.666.20
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 3.715 g
Weight m = 3,715 kg
Max. mechanical input speed [1/min] . = 7000 rpm
Torsional rigidity [Nm/arcmin] cg = 5 Nm/arcmin
Protection class IP 54
Rated output torque [Nm] T2N = 35,2 Nm
Max. drive speed Mmax = 116,667 1/s
Gear ratio i = 3
Efficiency . = 0,96
Lifetime Lh = 30000 h
Delivery unit 1 pce.

Description

Assembly Instructions

Variants

Sort by

Drive output direction:  Straight Size:  40 x 40 mm Gear ratio:  i = 3
Drive output direction:  Straight Size:  40 x 40 mm Gear ratio:  i = 5
Drive output direction:  Straight Size:  40 x 40 mm Gear ratio:  i = 7
Drive output direction:  Angled Size:  40 x 40 mm Gear ratio:  i = 3
Drive output direction:  Angled Size:  40 x 40 mm Gear ratio:  i = 5
Drive output direction:  Angled Size:  40 x 40 mm Gear ratio:  i = 7
Drive output direction:  Straight Size:  60 x 60 mm Gear ratio:  i = 3
Drive output direction:  Straight Size:  60 x 60 mm Gear ratio:  i = 5
Drive output direction:  Straight Size:  60 x 60 mm Gear ratio:  i = 7
Drive output direction:  Straight Size:  60 x 60 mm Gear ratio:  i = 16
Drive output direction:  Angled Size:  60 x 60 mm Gear ratio:  i = 3
Drive output direction:  Angled Size:  60 x 60 mm Gear ratio:  i = 5
Drive output direction:  Angled Size:  60 x 60 mm Gear ratio:  i = 7
Drive output direction:  Angled Size:  60 x 60 mm Gear ratio:  i = 16
Drive output direction:  Straight Size:  80 x 80 mm Gear ratio:  i = 3
Drive output direction:  Straight Size:  80 x 80 mm Gear ratio:  i = 5
Drive output direction:  Straight Size:  80 x 80 mm Gear ratio:  i = 7
Drive output direction:  Angled Size:  80 x 80 mm Gear ratio:  i = 3
Drive output direction:  Angled Size:  80 x 80 mm Gear ratio:  i = 5
Drive output direction:  Angled Size:  80 x 80 mm Gear ratio:  i = 7

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23320105
eCl@ss 5.0
23320105
eCl@ss 5.1
23320105
UNSPSC 9.0
31171713
eCl@ss 6.0.1
23320105
eCl@ss 7.1
23320105
eCl@ss 11.0
23320105
UNSPSC 7.0
31171713
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
Customs tariff number
84834029