Technical Data
Properties
Article number | 0.0.666.21 |
---|---|
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 3.736 g |
Weight | m = 3,736 kg |
Max. mechanical input speed [1/min] | . = 7000 rpm |
Torsional rigidity [Nm/arcmin] | cg = 4,8 Nm/arcmin |
Protection class | IP 54 |
Rated output torque [Nm] | T2N = 58,96 Nm |
Max. drive speed | Mmax = 116,667 1/s |
Gear ratio | i = 5 |
Efficiency | . = 0,95 |
Lifetime | Lh = 30000 h |
Delivery unit | 1 pce. |
Description
Assembly Instructions
Variants
Sort by
Drive output direction: Straight | Size: 40 x 40 mm | Gear ratio: i = 3 | |
Drive output direction: Straight | Size: 40 x 40 mm | Gear ratio: i = 5 | |
Drive output direction: Straight | Size: 40 x 40 mm | Gear ratio: i = 7 | |
Drive output direction: Angled | Size: 40 x 40 mm | Gear ratio: i = 3 | |
Drive output direction: Angled | Size: 40 x 40 mm | Gear ratio: i = 5 | |
Drive output direction: Angled | Size: 40 x 40 mm | Gear ratio: i = 7 | |
Drive output direction: Straight | Size: 60 x 60 mm | Gear ratio: i = 3 | |
Drive output direction: Straight | Size: 60 x 60 mm | Gear ratio: i = 5 | |
Drive output direction: Straight | Size: 60 x 60 mm | Gear ratio: i = 7 | |
Drive output direction: Straight | Size: 60 x 60 mm | Gear ratio: i = 16 | |
Drive output direction: Angled | Size: 60 x 60 mm | Gear ratio: i = 3 | |
Drive output direction: Angled | Size: 60 x 60 mm | Gear ratio: i = 5 | |
Drive output direction: Angled | Size: 60 x 60 mm | Gear ratio: i = 7 | |
Drive output direction: Angled | Size: 60 x 60 mm | Gear ratio: i = 16 | |
Drive output direction: Straight | Size: 80 x 80 mm | Gear ratio: i = 3 | |
Drive output direction: Straight | Size: 80 x 80 mm | Gear ratio: i = 5 | |
Drive output direction: Straight | Size: 80 x 80 mm | Gear ratio: i = 7 | |
Drive output direction: Angled | Size: 80 x 80 mm | Gear ratio: i = 3 | |
Drive output direction: Angled | Size: 80 x 80 mm | Gear ratio: i = 5 | |
Drive output direction: Angled | Size: 80 x 80 mm | Gear ratio: i = 7 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23320105
eCl@ss 5.0
23320105
eCl@ss 5.1
23320105
UNSPSC 9.0
31171713
eCl@ss 6.0.1
23320105
eCl@ss 7.1
23320105
eCl@ss 11.0
23320105
UNSPSC 7.0
31171713
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
Customs tariff number
84834029