item divider Motix
Floor angle set 8

Floor angle set 8


Show all 2 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Floor Bracket 8 160x60x40 St, white aluminium similar to RAL 9006
2 washers DIN433-8.4, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M8x18, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8

Properties

Article number 0.0.666.50
Line line 8
ESD ESD-safe = No
Weight m = 360 g
Delivery unit 1 set

Description

Holding level – Floor Bracket Set 8 160x60x40 St and Floor Bracket Set 8 160x60x80 St are a stable addition to the item range of supporting feet. They anchor frames securely to the ground and allow precise levelling. The Floor Brackets are screwed to the Line 8 groove in a profile, which means they allow very straightforward height adjustment. An item adjustable foot can be used to fine-tune the level of a structure. This means that uneven floors need not present a problem.
Because it is fixed to the groove, it can also be retrofitted to existing machinery to anchor it to the ground. Depending on the profile size, weight and relevant forces, users can choose between the narrower Floor Bracket Set 8 160x60x40 St (which fastens to a single Line 8 groove) or the wider Floor Bracket Set 8 160x60x80 St.

Variants

Sort by

Breite:  40 mm
Breite:  80 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
73269098