item divider Motix
Linear Unit LRE ZU

Linear Unit LRE ZU


Show all 13 variants
1 5.620
On request
configure now
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.666.65
Line line 8
ESD ESD-safe = No
Moment of Inertia, torsional It = 261,66 cm4
Moment of Inertia, x-axis Ix = 574,86 cm4
Moment of Inertia, y-axis Iy = 274,86 cm4
Total mass m = m1 + H * m2
Maximum operating load Fx max = 2.100 N
Maximum force in direction y Fy max = 7.600 N
Maximum force in direction z Fz max = 5.200 N
Weight m = 32,624 kg
Weight spec. length [g/mm] m = 20,983 g/mm
Weight, spec. Length m = 20,983 kg/m
Weight per length of the drive medium (timing belt, chain) mlz = 0,242 kg/m
Efficiency . = 1
Delivery unit 1 pce.
Basic mass (when stroke length = 0 mm) m1 = 32,624 kg
Mass per mm of stroke m2 = 20,983 g/mm
Max. acceleration amax  = 10 m/s2
Max. speed Vmax = 10 m/s
Repeat accuracy . = 0.15 mm
Mass moment of inertia when stroke length = 0 mm J0 = 43.780,9 kg mm2
Mass moment of inertia per kg of payload JN = 1.985,9 kg mm2/kg
Mass moment of inertia per m of stroke JH = 481,4 kg mm2/m
Stroke max. Hmax = 5.620 mm
max. drive torque . = 92 Nm
Maximum moment around the x axis Mx max = 301 Nm
Maximum moment around the y axis My max = 520 Nm
Maximum moment around the z axis Mz max = 760 Nm
Frictional moment . = 3,4 Nm
Safety clearance smin = 30 mm
Support width when Fy max. .  = 1.000 mm
Support width when Fz max. .  = 1.900 mm
Stroke h = 280 mm/r
Resistance Moment, x-axis Wx = 92,72 cm3
Resistance Moment, y-axis Wy = 67,71 cm3

Description

The Linear Units for heavy-duty use. Linear Units LRE 8 D25 can transport payloads up to 5200 N. Solid roller elements, stable steel shafts and support profiles with a cross-section measuring up to 200 x 80 mm make it possible to transport these types of load. The roller guide and high-performance timing-belt drive create the ideal conditions for high-speed operation. A 50 mm-wide timing belt is also available for high operating forces generated by hard acceleration and deceleration.Various support profiles can be selected to minimise profile deflection in the case of high loads and large support spans. The application is fastened to the stable carriage via the system grooves on the carriage plate.
h = horizontal orientation
v = vertical orientation
Travel speed v in relation to input speed n (timing-belt drive)
Operational force Fx dependent on input torque M (timing-belt drives Fx > 500N)

Variants

Sort by

Baureihe:  5 Hublänge:  1 ... 2828 Profilhöhe:  60 mm Profilbreite:  20 mm Führungsart:  Welle D6
Baureihe:  8 Hublänge:  1 ... 5760 Profilhöhe:  80 mm Profilbreite:  40 mm Führungsart:  Welle D10
Baureihe:  8 Hublänge:  1 ... 5760 Profilhöhe:  80 mm Profilbreite:  80 mm Führungsart:  Welle D10
Baureihe:  8 Hublänge:  1 ... 5760 Profilhöhe:  80 mm Profilbreite:  40 mm Führungsart:  Welle D14
Baureihe:  8 Hublänge:  1 ... 5760 Profilhöhe:  80 mm Profilbreite:  80 mm Führungsart:  Welle D14
Baureihe:  8 Hublänge:  1 ... 5760 Profilhöhe:  120 mm Profilbreite:  80 mm Führungsart:  Welle D14
Baureihe:  8 Hublänge:  1 ... 5820 Profilhöhe:  80 mm Profilbreite:  40 mm Führungsart:  Welle D14
Baureihe:  8 Hublänge:  1 ... 5820 Profilhöhe:  80 mm Profilbreite:  80 mm Führungsart:  Welle D14
Baureihe:  8 Hublänge:  1 ... 5820 Profilhöhe:  120 mm Profilbreite:  80 mm Führungsart:  Welle D14
Baureihe:  8 Hublänge:  1 ... 5620 Profilhöhe:  120 mm Profilbreite:  80 mm Führungsart:  Welle D25
Baureihe:  8 Hublänge:  1 ... 5620 Profilhöhe:  200 mm Profilbreite:  80 mm Führungsart:  Welle D25
Baureihe:  8 Hublänge:  1 ... 5620 Profilhöhe:  120 mm Profilbreite:  80 mm Führungsart:  Welle D25
Baureihe:  8 Hublänge:  1 ... 5620 Profilhöhe:  200 mm Profilbreite:  80 mm Führungsart:  Welle D25

Load Calculation

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23301702
eCl@ss 4.0
36400806
eCl@ss 7.1
23301702
eCl@ss 4.1
36400701
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 11.0
23301702
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
84879090