item divider Motix
Swivel castor 140x110

Swivel castor 140x110


Show all 27 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fork, St, bright zinc-plated
Wheel axle with ball bearing
Dust shield
Wheel body PA
Tyre TPU, 94 Sh A, grey

Properties

Article number 0.0.667.36
Line Line D30
Line line 10
Line line 8
ESD ESD-safe = Yes
Weight m = 2,4 kg
Delivery unit 1 pce.
Tragfähigkeit (Rolle) Load-carrying capacity = 260 kg/Castor

Description

It’s time to set the wheels in motion! Building transport trolleys with high load-carrying capacities is now easier than ever when using Swivel and Fixed Castors from item. The new models satisfy the high requirements in industry and skilled trades. The robust Castors, available in diameters D100, D125, D160 and D200, are easy-running and ideally suited to typical transport tasks. Each can be supplied as a Swivel Castor, Swivel Castor with double-brake or a Fixed Castor – and each in a standard and an ESD-safe design. Stable ball bearings and wheel bodies made of polyamide 6 ensure the Castors provide a long service life. The tyre of the wheels consists of high-grade, abrasion-resistant polyurethane.
The integrated Adapter Plate with four holes provides a stable fixing. Operating forces are reliably transmitted to the frame. Fastening Set 8 for Castor swivel/fixed 140x110 is to be used for installation purposes.
The Swivel Castor with double-brake uses a foot-operated catch to lock the wheel in a specific position and direction so that it cannot move. If a trolley with four Swivel Castors is to be used in a train with other trolleys, the swivelling action of the castors on one axis must be locked. The optional Swivel Lock is used for this purpose and can also be retrofitted.
The high quality standard is unmistakeable.
Note: The 100 percent dissipative capacity of the antistatic Castors is ensured up to 65 percent of the maximum load. If loads on the Castors exceed this level, the ability of the Castors to dissipate electrostatic charges can be impaired. As a preventive measure, it is advisable to choose a larger castor diameter with a higher load-carrying capacity.
Swivel and Fixed Castors can be fixed to frames made using Line 8 profiles via the four holes in the integrated connecting plate. Alternatively, the Castors can be fixed to two parallel Profiles 8 D30. These tubes from Profile Tube System D30 feature an integral Line 8 groove. The corresponding Fastening Set 8 for Castor swivel/fixed makes installation easy.
Carrying capacity 260 kg/castor

Variants

Sort by

Capacité de charge (roulette):  200 kg Diamètre des galets:  100 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  sans Sécurité ESD:  X
Capacité de charge (roulette):  130 kg Diamètre des galets:  100 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  sans Sécurité ESD: 
Capacité de charge (roulette):  200 kg Diamètre des galets:  100 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  double Sécurité ESD:  X
Capacité de charge (roulette):  130 kg Diamètre des galets:  100 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  double Sécurité ESD: 
Capacité de charge (roulette):  250 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  sans Sécurité ESD:  X
Capacité de charge (roulette):  160 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  sans Sécurité ESD: 
Capacité de charge (roulette):  250 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  double Sécurité ESD:  X
Capacité de charge (roulette):  160 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  double Sécurité ESD: 
Capacité de charge (roulette):  450 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  sans Sécurité ESD:  X
Capacité de charge (roulette):  450 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  double à l’avant Sécurité ESD:  X
Capacité de charge (roulette):  450 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  double Sécurité ESD:  X
Capacité de charge (roulette):  350 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  sans Sécurité ESD:  X
Capacité de charge (roulette):  350 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  sans Sécurité ESD: 
Capacité de charge (roulette):  350 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  double Sécurité ESD:  X
Capacité de charge (roulette):  350 kg Diamètre des galets:  125 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  double Sécurité ESD: 
Capacité de charge (roulette):  400 kg Diamètre des galets:  160 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  sans Sécurité ESD:  X
Capacité de charge (roulette):  260 kg Diamètre des galets:  160 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  sans Sécurité ESD: 
Capacité de charge (roulette):  400 kg Diamètre des galets:  160 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  double Sécurité ESD:  X
Capacité de charge (roulette):  260 kg Diamètre des galets:  160 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  double Sécurité ESD: 
Capacité de charge (roulette):  550 kg Diamètre des galets:  160 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  sans Sécurité ESD:  X
Capacité de charge (roulette):  550 kg Diamètre des galets:  160 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  double Sécurité ESD:  X
Capacité de charge (roulette):  400 kg Diamètre des galets:  200 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  sans Sécurité ESD:  X
Capacité de charge (roulette):  260 kg Diamètre des galets:  200 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  sans Sécurité ESD: 
Capacité de charge (roulette):  400 kg Diamètre des galets:  200 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  double Sécurité ESD:  X
Capacité de charge (roulette):  260 kg Diamètre des galets:  200 mm Bande de roulement:  Polyuréthane thermoplastique (TPU) Blocage directionnel:  double Sécurité ESD: 
Capacité de charge (roulette):  600 kg Diamètre des galets:  200 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  sans Sécurité ESD:  X
Capacité de charge (roulette):  600 kg Diamètre des galets:  200 mm Bande de roulement:  Polyuréthane (PU) Blocage directionnel:  double Sécurité ESD:  X

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 6.0.1
23370202
eCl@ss 11.0
23370590
eCl@ss 7.1
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
UNSPSC 7.0
31162701
Customs tariff number
83022000