item divider Motix
Roller Conveyor Fastening Brackets

Roller Conveyor Fastening Brackets


Show all 21 variants

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fastening Bracket, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 6912 M6x12, St, bright zinc-plated
2 Washers ISO 7093-1-6-200 HV, St, bright zinc-plated
2 T-Slot Nuts 6 St M6, St, bright zinc-plated

Properties

Article number 0.0.667.55
Line Line D30
ESD ESD-safe = Yes
Weight m = 368 g
Delivery unit 1 set

Description

Roller Conveyor 6 80x40 Fastening Bracket D30 is a simple means of securing a conveyor to any frame. Roller Conveyor 6 80x40 Fastening Bracket D30 with Stop H43 can be used to create a robust end point. The raised stop secures crates and prevents them falling off.
Both Fastening Brackets are simply slotted onto the ends of the Roller Conveyor and screwed to the profile grooves.
Note: Roller Conveyor 6 80x40 Al Fastening Brackets U D30 and I D30 are used to interlink conveyor lines. Their hanger elements intermesh on the D30 profile and thus create a seamless transition point for crates to pass from one roller conveyor to another.
A stable hold at every angle: Roller Conveyor 6 80x40 Fastening Bracket D30 is used to fasten Roller Conveyor 6 80x40 E D30 to a (Profile) Tube D30.
The Fastening Bracket can be secured to the roller conveyor with the supplied T-Slot Nuts, thereby creating a very secure connection. This means the roller conveyor can be used as a load-bearing element, which enhances the stability of the frame. If required, the Fastening Bracket can also be secured to the profile using the enclosed self-tapping screws.
Note: Roller Conveyor 6 Al Fastening Brackets U D30 (0.0.667.56) and I D30 (0.0.667.57) are used to interlink conveyor lines with Roller Conveyor 6 80x40. Their hanger elements intermesh on the strut. Two Fastening Brackets of each type are screwed to the Line 6 grooves on the roller conveyors.

Variants

Sort by

Model:  Normal Design:  Without stop Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  H27 Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  H43 Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  Forward Stop H43 Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  U shape Design:  Without stop Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  I shape Design:  Without stop Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  End cap Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  End Cap with Stop Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  Forward Stop H43 Roller Conveyor:  St D30 Shape:  Square Square Groove type:  8 mm
Model:  Normal Design:  Without stop Roller Conveyor:  St D30 Shape:  Square Square Groove type:  8 mm
Model:  U shape Design:  Without stop Roller Conveyor:  St 60x24 Shape:  Circular Circular Groove type:  -
Model:  U shape Design:  H43 Roller Conveyor:  St 60x24 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  Normal Design:  H43 Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  U shape Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  I shape Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  Normal Design:  Forward Stop H43 Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  U shape Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  I shape Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  U shape Design:  Without stop Roller Conveyor:  Al 6 80x40 Shape:  Circular Circular Groove type:  6 mm
Model:  U shape Design:  H43 Roller Conveyor:  Al 6 80x40 Shape:  Circular Circular Groove type:  6 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
73269098