Label Protection Strip 8 24
On request
Technical Data
Properties
Article number | 0.0.667.59 |
---|---|
Line | Work Bench System |
Property | transparent |
ESD | ESD-safe = No |
Weight, spec. Length | m = 10 g/m |
Delivery unit | 1 pce., length 1400 mm |
Material | PVC |
Variants
Sort by
Length: 1400 | |
Length: 89 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
15030201
eCl@ss 11.0
15030201
UNSPSC 9.0
56111906
UNSPSC 7.0
56111906
eCl@ss 4.0
21020901
eCl@ss 4.1
21029801
eCl@ss 5.0
21029890
eCl@ss 5.1
21029890
eCl@ss 6.0.1
21029890
eCl@ss 7.1
15030201
Customs tariff number
39269097
Label Protection Strip 8 24
On request