item divider Motix
Label Protection Strip 8 24

Label Protection Strip 8 24

89 1.400

Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.667.61
Line Work Bench System
Line line 8
Property transparent
ESD ESD-safe = No
Weight, spec. Length m = 10 g/m
Delivery unit 1 pce., length 89 mm
Material PVC

Variants

Sort by

Lunghezza:  1400
Lunghezza:  89

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
15030201
eCl@ss 11.0
15030201
UNSPSC 9.0
56111906
UNSPSC 7.0
56111906
eCl@ss 4.0
21020901
eCl@ss 4.1
21029801
eCl@ss 5.0
21029890
eCl@ss 5.1
21029890
eCl@ss 6.0.1
21029890
eCl@ss 7.1
15030201
Customs tariff number
39269097