Ball Screw Unit KGT
1 2.687
On request
* Mandatory information
Technical Data
Scope of Delivery
Pitch p = 5 mm
Stroke velocity max. = 0.25 m/s
Efficiency of overall unit = 80 %
Backlash max. (screw/drive nut) = 0.04 mm
m = 5 kg + H x 0.011 kg/mm
Safety clearance S = 86.5 mm
Properties
Article number | 0.0.667.83 |
---|---|
ESD | ESD-safe = No |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Spindle lead: 5 mm | Drive type: bored and keyed to customer specification | |
Spindle lead: 20 mm | Drive type: bored and keyed to customer specification | |
Spindle lead: 5 mm | Drive type: expanding hub coupling D15 | |
Spindle lead: 20 mm | Drive type: expanding hub coupling D15 | |
Spindle lead: 5 mm | Drive type: spline shaft VK14 | |
Spindle lead: 20 mm | Drive type: spline shaft VK14 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23300890
eCl@ss 6.0.1
23300890
eCl@ss 7.1
23300890
eCl@ss 11.0
23319090
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
84834030
Ball Screw Unit KGT
1 2.687
On request
* Mandatory information