item divider Motix
Ball Screw Unit KGT

Ball Screw Unit KGT


Show all 6 variants
1 2.687
On request
* Mandatory information

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Pitch p = 20 mm
Stroke velocity max. = 1.00 m/s
Efficiency of overall unit = 85 %
Backlash max. (screw/drive nut) = 0.08 mm
m = 5 kg + H x 0.011 kg/mm
Safety clearance S = 86.5 mm

Properties

Article number 0.0.668.40
ESD ESD-safe = No
Delivery unit 1 pce.

Description

The specialist for precision and drive force! Thanks to their ball screw drive, Ball Screw Unit KGT 20x5 with Bore D15 and Ball Screw Unit KGT 20x20 with Bore D15 boast extremely precise repeatability.
The precision spindle is available with a pitch of 5 mm for maximum power or 20 mm for a higher travel speed of up to 1 m/s. As a result, users can create precise automation solutions with high efficiency, outstanding rigidity and low mechanical wear.
The hub with a 15 mm bore ensures a precise connection, making it particularly simple to establish a secure connection with item Motors. The corresponding Drive Sets connect all components without any play. The hub does not require machining.
Drive Set KGT D40/D15 can be used to connect virtually any motor. Its coupling bore can be enlarged to match the drive shaft.

Variants

Sort by

Spindelsteigung:  5 mm Antriebsart:  Bearbeitung nach Kundenwunsch
Spindelsteigung:  20 mm Antriebsart:  Bearbeitung nach Kundenwunsch
Spindelsteigung:  5 mm Antriebsart:  Spreiznabe D15
Spindelsteigung:  20 mm Antriebsart:  Spreiznabe D15
Spindelsteigung:  5 mm Antriebsart:  Vielkeilwelle VK14
Spindelsteigung:  20 mm Antriebsart:  Vielkeilwelle VK14

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23319090
eCl@ss 8.0
23300890
eCl@ss 6.0.1
23300890
eCl@ss 7.1
23300890
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
84834030