item divider Motix
Controller C 1-02

Controller C 1-02

0.0.668.62


This product is no longer available.

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.668.62
ESD ESD-safe = No
Weight m = 2,622 kg
Protection class IP 20
Output power (rated) [KVA] . = 0.5 KVA
max. output power (for 5 s) [KVA] . = 1 KVA
Interfaces USB 2.0, Ethernet, RS232/RS485, Can-Bus (CANopen DSP 402)
Control voltage . = 24 VDC (+-20 %) [0.55 A]
Supply voltage . = 1 x 100 ... 230 VAC (+- 10%) , 50 ... 60 Hz
Intermediate circuit voltage UZK = 360 ... 380 V / 310 ... 320 V (with/without Power Factor Control) V
Delivery unit 1 pce.

Description

item Controllers C 1 are modular, programmable servo controllers designed for single-phase operation. Models C 1-02 and C 1-05 differ in terms of their output power.
USB, Ethernet, RS-232 and CANopen interfaces are series standard. All standard fieldbus systems can be expanded using additional interface modules. This means you can easily retrofit EtherCAT, PROFIBUS and PROFINET. Safety Module STO (Safe Torque Off) makes things even safer by putting the Motor into a no-torque state when at rest.
To ensure precise motion over long-term use, the Controller features integrated encoder interfaces for resolvers and absolute encoders.
You can save motion profiles directly to the Controller. Signals for start/stop switches, sensors, etc. can also be processed in the program sequence. Freely programmable I/O ports are available for this purpose. Setup and programming work is carried out using the intuitive software program item MotionSoft®.
item Controllers have CE and UL certifications.
Note: Shield Terminal Block D14 (0.0.668.19) from item should be used to ensure problem-free signal processing.
Caution!
The C-Series controller should be secured by a USB-isolating device if connected with a laptop computer. There could be a potential difference between both devices, caused by the suppression capacitor inside the laptop power supply. The current flow can damage the controllers USB port.
You can ignore this precaution if the laptop is used in battery mode without being connected to a power supply.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27023290
eCl@ss 4.0
27240102
eCl@ss 4.1
27240102
eCl@ss 5.0
27023201
eCl@ss 5.1
27023201
UNSPSC 7.0
26111515
UNSPSC 9.0
26111515
eCl@ss 6.0.1
27023290
eCl@ss 7.1
27023290
eCl@ss 11.0
27023290
Customs tariff number
85044085