item divider Motix
Cap

Cap


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

St, bright zinc-plated, black
4 Countersunk Screws self-tapping 3.9x19, TX20, St, bright zinc-plated

Properties

Article number 0.0.669.00
Line Line D30
Line line 6
ESD ESD-safe = No
Weight m = 148 g
Delivery unit 1 set

Description

The perfect end to Castor Rails 6 and 8, a secure hold for Roller Tracks and protection against injuries. While the 40 mm high Cap seals a Castor Rail neatly, the taller version (height of 80 mm) also acts as a stop. They also feature a slot that can be used to affix an Impact Buffer.
The Cap is fixed to the Castor Rail easily, using self-tapping screws.

Assembly Instructions

To terminate Castor Rail 8, simply fit an impact buffer as required to the Cap.

Variants

Sort by

Roller Conveyor:  Al 6 40x40 E Edge length X:  40 Edge length Y:  40 Clear width (Fastening Bracket):  40 Design:  End cap
Roller Conveyor:  Al 6 40x40 E Edge length X:  40 Edge length Y:  80 Clear width (Fastening Bracket):  40 Design:  End Cap with Stop
Roller Conveyor:  Al 6 80x40 Edge length X:  80 Edge length Y:  40 Clear width (Fastening Bracket):  80 Design:  End cap
Roller Conveyor:  Al 6 80x40 Edge length X:  80 Edge length Y:  80 Clear width (Fastening Bracket):  80 Design:  End Cap with Stop

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
36120492
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
73269098