Parts Container 8
On request
* Mandatory information
Technical Data
Scope of Delivery
Nutzmaße (B x H x T): ca. 83 mm x max. 35 mm x max. 130 mm, Volumen ca. 0,26 l
Properties
Article number | 0.0.669.43 |
---|---|
Line | Work Bench System |
Property | blue similar to RAL 5017 |
ESD | ESD-safe = No |
Weight | m = 71 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Colour: Grey | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Black | Parts Containers, width (mm): 105 | ESD-safe: ✓ | |
Colour: Yellow | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Blue | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Green | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Red | Parts Containers, width (mm): 105 | ESD-safe: X | |
Colour: Black | Parts Containers, width (mm): 110 | ESD-safe: X | |
Colour: Black | Parts Containers, width (mm): 210 | ESD-safe: X |
Downloads
CAD Data
Files
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097
Parts Container 8
On request
* Mandatory information