item divider Motix
Angle Bracket Cap

Angle Bracket Cap


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.669.88
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 15 g
Delivery unit 1 pce.
Material PA-GF

Description

The item Automatic Angle Bracket Set is the fastest profile fastener. Because everything is preassembled and all users have to do is tighten the screws, structures can be put together in next to no time. Automatic Angle Bracket Cap 8 is just as easy to fit – and to remove again, if required.
This ingenious accessory for keeping out dust and dirt can be pushed into place by hand and removed with ease using a screwdriver. Whether for a few days or for years, Automatic Angle Bracket Cap 8 keeps things clean and tidy.
They can also be used with Angle Bracket Set 8 40x40 PA (0.0.647.03) and Angle Bracket Set 8 80x80 PA (0.0.647.03).

Variants

Sort by

Außenmaß:  40x40 Abdeckkappen Farbe:  schwarz schwarz Maß X:  60
Außenmaß:  40x40 Abdeckkappen Farbe:  grau grau Maß X:  60
Außenmaß:  80x80 Abdeckkappen Farbe:  schwarz schwarz Maß X:  116.6
Außenmaß:  80x80 Abdeckkappen Farbe:  grau grau Maß X:  116.6

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090