item divider Motix
Swivel Lock

Swivel Lock

Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Swivel Lock for Castor D100/D125 swivel 140x110, St, bright zinc-plated
2 Button-Head Screws ISO 7380 M8x20, St, bright zinc-plated
2 Washers ISO 7093-2-8-200 HV, St, bright zinc-plated
2 T-Slot Nuts 8 St M8, St, bright zinc-plated

Properties

Article number 0.0.670.19
Line Line D30
Line line 10
Line line 8
ESD ESD-safe = No
Weight m = 301 g
Delivery unit 1 set

Description

For control and manoeuvrability: Swivel locks temporarily convert a swivel castor into a fixed castor. As a result, users benefit from the advantages of both concepts. While using four swivel castors ensures transport trolleys can be precisely positioned, one pair should be fixed so that the trolley can be relied on to travel in a straight line during transport.
The swivel lock is easily operated by foot, with no need to bend over. It can also be retrofitted to swivel castors that have a 140x110 connecting plate. The necessary fastening elements are included in the scope of supply. Swivel Lock D100/D125 (0.0.670.19) and Swivel Lock D160/D200 (0.0.670.48) are available to suit the relevant castor sizes.
Note: Swivel locks cannot be fitted to a swivel castor with double-brake and are not a locking brake for the wheel. They cannot be fitted to castors with the narrow integrated 120x40 connecting plate either.
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:

Variants

Sort by

Diamètre:  100 Longueur de l'arête X:  106 Blocage directionnel:  100
Diamètre:  160 Longueur de l'arête X:  123 Blocage directionnel:  160

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 11.0
23370292
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
UNSPSC 7.0
31162701
Customs tariff number
87169090