item divider Motix
Base Plate - XMS - 90° Round

Base Plate - XMS - 90° Round


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Plate, AI, white aluminium similar to RAL 9006
2 Hexagon Socket Head Cap Screws DIN 912-M8x25, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912-M8x18, St, bright zinc-plated
4 washers DIN 433-8.4, St, bright zinc-plated
2 T-Slot Nuts V8 St M8, St, bright zinc-plated

Properties

Article number 0.0.670.45
Line line X
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 780 g
Delivery unit 1 set
Material Al

Description

Compatible Base Plates/Transport Plates are available for connecting Adjustable Feet and Castors. They complement the rounding on the profiles and, because they overlap the sides of the profiles, can be additionally screw-fastened to the horizontal profiles of the frame.

Assembly Instructions

Threads need to be tapped into the core bores of the vertical profiles in order to fasten the Base Plates/Transport Plates.

Variants

Sort by

Außenmaß:  120x120 Außenradius:  40 mm Maß X:  40 mm Maß X:  40 Maß Y:  40
Außenmaß:  160x160 Außenradius:  80 mm Maß X:  40 mm Maß X:  40 Maß Y:  40
Außenmaß:  160x160 Außenradius:  40 mm Maß X:  40 mm Maß X:  40 Maß Y:  40
Außenmaß:  160x160 Außenradius:  40 mm Maß X:  80 mm Maß X:  80 Maß Y:  80

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169990