item divider Motix
Chain Fastening Set

Chain Fastening Set

0.0.670.75

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Chain fixing, St, bright zinc-plated
Fastening bolt, St
Washers and nuts, St, bright zinc-plated

Properties

Article number 0.0.670.75
Line line 8
ESD ESD-safe = No
Weight m = 37 g
Delivery unit 1 set

Description

The Chain Fastening Set can be used with Lifting-Door Counter-Weight Guide Set (0.0.485.19) to create a lifting-door system with an all-round chain.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23159090
eCl@ss 11.0
23170490
eCl@ss 6.0.1
23152101
eCl@ss 4.0
23150101
eCl@ss 4.1
23150101
eCl@ss 5.0
23152101
eCl@ss 5.1
23152101
UNSPSC 9.0
31162104
eCl@ss 7.1
23159090
UNSPSC 7.0
31162104
Customs tariff number
84879090