Spanner 65A/F / 17A/F flat
0.0.671.12
On request
Technical Data
Properties
Article number | 0.0.671.12 |
---|---|
ESD | ESD-safe = No |
Weight | m = 416 g |
Delivery unit | 1 pce. |
Material | St, bright zinc-plated |
Description
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21049101
eCl@ss 11.0
21040101
eCl@ss 7.1
21049101
UNSPSC 7.0
27111714
UNSPSC 9.0
27111714
eCl@ss 6.0.1
21040190
eCl@ss 4.0
21040108
eCl@ss 4.1
21040108
eCl@ss 5.0
21040190
eCl@ss 5.1
21040190
Customs tariff number
82041100