item divider Motix
Monitor Mounting Joint 8 VESA 75-100

Monitor Mounting Joint 8 VESA 75-100


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Monitor Adapter 8 pivotable, VESA-plate, black
2 Multiblock clamp halves, GD-Al
Fastening materials

Properties

Article number 0.0.671.22
Line Line D30
ESD ESD-safe = No
Weight m = 289 g
Delivery unit 1 set

Description

The best hold for the best view! Monitor Mounting Joint D30 VESA 75-100 is used to secure flatscreen monitors directly to Profile Tubes D30. As a result, displays can be used on racks and work benches.
To make displays easier to read, the joint can be pivoted in two directions, meaning the monitor can be pivoted and tipped. The integrated adapter corresponds to the VESA 75 and 100 standards.

Variants

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
84879090