item divider Motix
Slide Strip D30

Slide Strip D30


Show all 22 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.671.33
Line Line D30
Property black similar to RAL 9005
ESD ESD-safe = Yes
Weight, spec. Length m = 129 g/m
Delivery unit 1 pce., length 2000 mm
Material PE-HD, ESD

Description

Always stay on track! Slide Strip D30 with Side Guide H13 converts any Profile Tube D30 into a conveyor line. Crates can simply be pushed along a low-friction strip made from HDPE.
The raised edge will keep transported containers on a conveyor line and can also be used to create a frame in which panel elements can be laid.
No drilling is required when fitting Slide Strip D30 with Side Guide H13. Simply push it onto a flank of Profile Tube D30 – and it stays in place!
Slide Strip D30 with Side Guide H13 is also available in an ESD-safe version for protecting sensitive goods and personnel.
Note: Slide Strips D30 (0.0.634.42) and ESD (0.0.634.55) without side guides are also available .

Variants

Sort by

Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Gris Gris Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Pieza Largo:  2000 Color:  Gris Gris Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Negro Negro Material:  PE-HD-ESD Posición barra de guía:  Ninguno
Unidad de suministro:  Pieza Largo:  2000 Color:  Negro Negro Material:  PE-HD-ESD Posición barra de guía:  Ninguno
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Rojo Rojo Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Pieza Largo:  2000 Color:  Rojo Rojo Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Amarillo Amarillo Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Pieza Largo:  2000 Color:  Amarillo Amarillo Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Verde Verde Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Pieza Largo:  2000 Color:  Verde Verde Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Azul Azul Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Pieza Largo:  2000 Color:  Azul Azul Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  naranja naranja Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Pieza Largo:  2000 Color:  naranja naranja Material:  PE-HD Posición barra de guía:  Ninguno
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Gris Gris Material:  PE-HD Posición barra de guía:  Lado
Unidad de suministro:  Pieza Largo:  2000 Color:  Gris Gris Material:  PE-HD Posición barra de guía:  Lado
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Gris Gris Material:  PE-HD Posición barra de guía:  Centro
Unidad de suministro:  Pieza Largo:  2000 Color:  Gris Gris Material:  PE-HD Posición barra de guía:  Centro
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Negro Negro Material:  PE-HD-ESD Posición barra de guía:  Lado
Unidad de suministro:  Pieza Largo:  2000 Color:  Negro Negro Material:  PE-HD-ESD Posición barra de guía:  Lado
Unidad de suministro:  Corte Largo:  20 ... 2000 Color:  Negro Negro Material:  PE-HD-ESD Posición barra de guía:  Centro
Unidad de suministro:  Pieza Largo:  2000 Color:  Negro Negro Material:  PE-HD-ESD Posición barra de guía:  Centro

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
UNSPSC 7.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39161000