item divider Motix
Rack 8 Segment 80

Rack 8 Segment 80


Show all 2 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Rack Segment, POM-GF

Properties

Article number 0.0.671.54
Property black
ESD ESD-safe = No
Weight m = 8 g
Delivery unit 1 pce.
Material POM

Description

Plastic Rack Segments
Drive forcemax. 350 N
Radial operating loadFr = tan 20°x drive force = 0.364 x drive force
The radial operating load places an additional load on the castors
of the guide. This must be taken into account
during the design phase!
Drive torquemax. 8 Nm
Drive powermax. 1 kW
Stroke velocitymax. 3 m/s
Accelerationmax. 5m/s2
Drive rpmmax. 1250 /min
One revolution of the drive wheel corresponds to a distance of 144.0 mm.

Assembly Instructions

The plastic segments of the rack are slotted into a Line 8 groove one after another and automatically clip together. The Rack 8 Assembly Tool simplifies installation.

Variants

Sort by

Line:  8 Material:  Steel (bright zinc-plated)
Line:  - Material:  Plastic (POM)

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179101
eCl@ss 7.1
23179101
eCl@ss 4.0
23170701
eCl@ss 4.1
23170701
eCl@ss 5.0
23179101
eCl@ss 11.0
23301091
eCl@ss 5.1
23179102
eCl@ss 6.0.1
23179102
UNSPSC 9.0
26111506
UNSPSC 7.0
26111506
Customs tariff number
39269097