item divider Motix
Double Door Stop Set 8

Double Door Stop Set 8

0.0.671.94

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 double door stops, die-cast zinc
4 Countersunk Screws DIN 7991-M4x12
4 T-Slot Nuts V8 St M4, St, bright zinc-plated

Properties

Article number 0.0.671.94
Line line X
Line line 8
ESD ESD-safe = No
Weight m = 135 g
Delivery unit 1 set

Description

This is how to secure two doors in one easy step! Thanks to Double Door Stop Set 8, generous double doors can now be built without having to incorporate inconvenient centre posts. The innovative mechanism ensures that the passive door is automatically held in place when the active door is closed. One lock is all that is needed to hold both doors securely in place.
Here are the benefits of this innovation from item:
Fast to operate: Both doors are secured together with just a single lock. Users don’t have to open or close an additional latch or catch.
Totally secure: Double Door Stop Set 8 automatically locks the passive door when the double doors are closed so that they can’t be accidentally pulled open.
No misuse: Not shutting the doors properly does not damage the mechanism.
Spotlessly clean: As is standard for Line XMS, double doors can also be sealed dust-tight using Door Seal Adapter Profile 8 - XMS.
Double Door Stop Set 8 is the simplest way to use safe double doors that provide access for feeding large workpieces unobstructed into a machine. Whether a maintenance hatch or a safety door in a machine frame, it satisfies the most stringent requirements in terms of safety, cleanliness and rapid access.
N.B.: Door Lock X 8 Zn (0.0.652.66) is ideal as a mechanical locking device. All fastening screws are safely concealed when the door is closed. Safety Switch 8, 24V DC (0.0.658.28) provides even better safety. It uses contactless switching and is therefore free from mechanical wear, thanks to tamper-proof RFID technology.
Double Door Stop Set 8 is compatible with Line 8, meaning that components from the MB Building Kit System can also be used to build a double door.
To prevent overtravel on the passive door, its closing action must be contained using Door Stop Seal 8 40 (0.0.617.31) if working with the MB system or Door Lip Seal 8 - XMS (0.0.649.89), Door Lip Seal T1 (0.0.649.88) or Door Lip Seal T2 (0.0.649.87) if working with the XMS system.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31163101
UNSPSC 7.0
31163101
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
73269098