item divider Motix
Bearing bracket D30 100

Bearing bracket D30 100


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.671.99
Line Line D30
Property black similar to RAL 9005
ESD ESD-safe = Yes
Weight m = 33 g
Delivery unit 1 pce.
Material PA-GF, ESD

Description

Plan conveyor lines to suit requirements, install them on site quickly and modify them whenever necessary! The item solution for transport roller conveyors ensures you can make the most of all the benefits offered by the Lean Production Building Kit System to get crates and goods from A to B easily.
The solution is based on Bearing Block D30 100 D5-33 and Conveyor Roller TR30, Bearing Flange D27/D5. The Bearing Block clips directly onto a Profile Tube D30 without requiring any tools and can be used to install up to three Conveyor Rollers. The Bearing Flange transforms any Tube D30 (0.0.628.56) into a conveyor roller. As a result, using just a small number of parts, you can build transport roller conveyors in custom lengths and widths for a whole range of moving goods – and all in a very short space of time.
The stable Bearing Block does not need to be screwed into place – except when working with the ESD-safe Conveyor Roller TR30, Bearing Flange D27/D5 ESD, because the screw in the Bearing Block for this configuration creates the conductive contact with the Tube.
Conveyor Roller TR30, Bearing Flange D27/D5 features a high load-carrying capacity and a very smooth running action. Two robust deep groove steel ball bearings ensure a long service life. The Bearing Flange is simply pressed into the Tube D30. The stable aluminium tube exhibits low profile deflection and is ideal for building wide roller conveyors.
For gentle, scratch-free transport, conveyor rollers can be made from plastic Tube D30x1.8 KU. Due to the thicker walls that are necessary on a plastic tube, Conveyor Roller TR30, Bearing Flange D26.4/D5 has to be used.
 
Xmax Al= 600 mm
Xmin Al= 55 mm
Fmax Al= 100 N
Xmax KU= 400 mm
Xmin KU= 55 mm
Fmax KU= 50 N

Variants

Sort by

Colore:  grigio grigio a prova di ESD:  X
Colore:  nero nero a prova di ESD: 

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
39269097