item divider Motix
Corner Deflector Guard 8 St 160x160x80

Corner Deflector Guard 8 St 160x160x80

0.0.672.91

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.672.91
Line line 8
ESD ESD-safe = No
Weight m = 934 g
Delivery unit 1 pce.
Material St, bright zinc-plated

Description

Is the curve too tight or the wall too wide? There’s no way of completely avoiding minor knocks and scrapes in intralogistics. The item Corner Deflector Guard 8 St 160x160x80, which is made of steel, acts like an integral bumper. It absorbs the impact so that the frame of the transport trolley isn’t damaged.
The collision protection covers the outer edges because these are the most likely to be damaged when a trolley is being manoeuvred around bends. Maintenance outlay and wear are greatly reduced when the load-bearing profiles are protected from damage.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35010101
eCl@ss 4.0
35010111
eCl@ss 4.1
35010111
eCl@ss 5.0
35010111
eCl@ss 5.1
35010111
UNSPSC 7.0
30101504
UNSPSC 9.0
30101504
eCl@ss 6.0.1
35010101
eCl@ss 7.1
35010101
eCl@ss 11.0
23360291
Customs tariff number
73269098