item divider Motix
Fastening Ring

Fastening Ring


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fastening Ring D40/D30-10, PA, grey
2 Button-Head Screws, self-tapping, 3.9x16, TX20, St, bright zinc-plated

Properties

Article number 0.0.673.10
Line Line D30
ESD ESD-safe = No
Weight m = 6 g
Delivery unit 1 set
Material PA

Description

Fastening Ring D40/D30-10 can be used to restrict the lateral play of Roller D46/D30-20. Two self-tapping screws ensure a secure hold. Thanks to the Fastening Ring, the Roller can also be used vertically to provide side guidance.
Tip: The Fastening Ring can also be used to stop Roller D46/D30-20 grinding against the Roller Conveyor Fastening Bracket, which would result in an uneven rolling motion.
Rollers D46/D30-20 and Fastening Rings D40/D30-10 must be pushed onto the (Profile) Tube D30 before the tube is fitted into place.

Assembly Instructions

Variants

Sort by

Colour:  Grey Grey ESD-safe:  X
Colour:  Black Black ESD-safe: 

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23090303
eCl@ss 11.0
23090303
eCl@ss 7.1
23090303
eCl@ss 4.0
23090303
eCl@ss 4.1
23090303
eCl@ss 5.0
23090303
eCl@ss 5.1
23090303
eCl@ss 6.0.1
23090303
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
Customs tariff number
39269097