item divider Motix
Fastening Set for Corner Deflector Guard 8 St 160x160x80

Fastening Set for Corner Deflector Guard 8 St 160x160x80

0.0.673.11

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 T-Slot Nuts 8 St 2xM8-36, bright zinc-plated
8 Countersunk Screws DIN 7991 M8x16, St, bright zinc-plated

Properties

Article number 0.0.673.11
Line line 8
ESD ESD-safe = No
Weight m = 124 g
Delivery unit 1 set

Description

The fastening set for Corner Deflector Guard 8 St 160x160x80 consists of four double T-Slot Nuts, which ensure a secure hold and are easy to install. Because they are easier to align, the double T-Slot Nuts can be screwed into place much faster than single T-Slot Nuts.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
83024900