item divider Motix
Thread Insert D30/D40

Thread Insert D30/D40


Show all 15 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.673.68
Line Line D30
Property natural
ESD ESD-safe = Yes
Weight m = 71 g
Delivery unit 1 pce.
Material Al

Description

More holding force for the end faces of Profile Tubes! Threaded Inserts, Profile Tube D30 Al and Threaded Inserts, Profile Tube D40 Al are made of aluminium and are ESD-safe as standard. They assume an especially strong connection with the Profile Tubes. The threads can be used to fit Adjustable Feet, Castors and other accessories.
Custom threads can be tapped into them for special dimensions larger than M10.
 
Threaded Inserts, Profile Tube D40 Al can be used to attach accessories to moving LCA/Karakuri/LCA components.
Fmax = 2000 N

Variants

Sort by

Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  grau grau ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  schwarz schwarz ESD-sicher: Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  grau grau ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  schwarz schwarz ESD-sicher: Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  grau grau ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Kunststoff (PA) Farbe:  schwarz schwarz ESD-sicher: Bauart:  standard
Baureihe:  LPS Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard
Baureihe:  LPS Material:  Stahl (verzinkt) Farbe:  grau grau ESD-sicher:  X Bauart:  schwer
Baureihe:  LPS Material:  Stahl (verzinkt) Farbe:  grau grau ESD-sicher:  X Bauart:  schwer
Baureihe:  LPS Material:  Stahl (verzinkt) Farbe:  grau grau ESD-sicher:  X Bauart:  schwer
Baureihe:  LPS Material:  Stahl (verzinkt) Farbe:  grau grau ESD-sicher:  X Bauart:  schwer
Baureihe:  D40/30 Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard
Baureihe:  D40/30 Material:  Aluminium (natur) Farbe:  Aluminium natur Aluminium natur ESD-sicher:  X Bauart:  standard

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
73269098