Fastening Profile D30-60
On request
Technical Data
Properties
Article number | 0.0.673.85 |
---|---|
Line | Line D30 |
Property | natural |
ESD | ESD-safe = Yes |
Weight, spec. Length | m = 0,44 kg/m |
Delivery unit | 1 pce., length 6000 mm |
Material | Al, untreated |
Description
Variants
Sort by
Unité de livraison: découpe | |
Unité de livraison: pièce |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 11.0
23360101
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
Customs tariff number
76042100
Fastening Profile D30-60
On request