item divider Motix
Pneumatic connections and Installation Profiles

Pneumatic connections and Installation Profiles


Show all 2 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Pneumatic connecting plate 8 80x40 G1/2, Al, white aluminium similar to RAL 9006
O-ring 25x2.5, NBR, black
2 Hexagon Socket Head Cap Screws DIN 912-M6x20, St, bright zinc-plated
2 T-Slot Nuts V 8 St M6, bright zinc-plated
Drill template
Notes on Use and Installation

Properties

Article number 0.0.674.43
ESD ESD-safe = No
Weight m = 141 g
Delivery unit 1 set

Description

The easy way to use pneumatic applications with Installation Profile 8 160x80 K76! Simply use Pneumatic Connecting Set 8 80x40 G1/2 to connect to a compressed air supply. It can be fitted to any point along the narrow edge of the profile, once a through-hole has been drilled to the integral compressed-air conduit. The drill template is included in the scope of supply. The through-hole is predrilled with a 10.0 mm drill and then widened to 12.7 mm.
Note: Pneumatic Connecting Set 8 160x40 G1/2 is used with Installation Column Profile 8 160x160 K76. Accessories such as Sealing Plugs and the Screw Plug can be used on both the Installation Profile and the Installation Column.

Assembly Instructions

To help make the necessary through hole, the Pneumatic Connecting Set includes a drill template that is also used to cover over the edge of the through hole. First, position the drill template in the desired position, with the flat side down. Next, use the pneumatic connecting plate, along with the enclosed Hexagon Socket Head Cap Screws and T-Slot Nuts to hold the template securely on the profile.
Using a ⌀ 10.0 mm metal spiral drill, drill a through hole into the compressed air conduit through the drill template.
Once the hole has been drilled, remove the pneumatic connecting plate and drill template. Next, enlarge the through hole with a ⌀ 12.7 mm metal spiral drill.
Use a DIN 335 90° 16.5 mm countersink to deburr the enlarged through hole.
To complete installation, lightly grease the plastic O-ring seal and insert it into the opening on the pneumatic connecting plate. Insert the drill template into the through hole, with the raised side facing down.
Next, screw the pneumatic connecting plate into place using a 6 A/F Allan key (tightening torque: 25 Nm).

Variants

Sort by

Dimension X:  80 mm
Dimension X:  160 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27290290
eCl@ss 11.0
37150190
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
UNSPSC 9.0
27131601
eCl@ss 6.0.1
27299220
UNSPSC 7.0
27131601
eCl@ss 7.1
27290290
Customs tariff number
83024900