Connector G1/2 for Hose 9mm
On request
Technical Data
Scope of Delivery
Banjo Connector G3/8, CuZn, nickel-plated
Reducing nipple G1/2 G3/8, CuZn, nickel-plated
Gasket DIN 7603-A 21x26, Al
Properties
Article number | 0.0.674.59 |
---|---|
ESD | ESD-safe = No |
Weight | m = 147 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Connection: Straight | |
Connection: 90° |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27290290
eCl@ss 11.0
37150190
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
UNSPSC 9.0
27131601
eCl@ss 6.0.1
27299220
eCl@ss 4.0
27250406
UNSPSC 7.0
27131601
eCl@ss 7.1
27290290
Customs tariff number
83024900
Connector G1/2 for Hose 9mm
On request