item divider Motix
Tool Balancer 6-8 kg

Tool Balancer 6-8 kg

0.0.674.96

On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Casing, die-cast Al
1 Steel cable ⌀ 2.5 mm, St, stainless
1 Arrester mechanism: Steel cable ⌀ 2 mm, St, stainless
1 Steel cable clamp, St, bright zinc-plated
1 Spring hook, St
1 Hook wrench, St
Notes on Use and Installation

Properties

Article number 0.0.674.96
ESD ESD-safe = No
Weight m = 3,4 kg
Delivery unit 1 set

Description

Out of the way, but close to hand! Tool Balancers from item ensure tools are at the right height for employees to reach. When not required, the Tool Balancer automatically removes the tool from the immediate working area, while the restoring force, which can be accurately balanced, noticeably alleviates the physical strain on staff.
Employees can customise any of the Tool Balancers to their reaching height using a screw-adjusted stopper. Useful accessories include Runway Profile 8 40x40 (0.0.623.61), Tool Slide 40x40 (0.0.653.41) and Spring Hook 80 D8 (0.0.619.70).
To adjust the Tool Balancer for the maximum tensile load, use the tool included in the scope of supply, turning it anti-clockwise.
To adjust the Tool Balancer for the minimum tensile load, use the loop on the casing, turning it clockwise.

Assembly Instructions

Installation example showing the Tool Balancer with Spring Hook 80 D8 (0.0.619.70), Tool Slide 40x40 (0.0.653.41) and Runway Profile 8 40x40 (0.0.623.61).

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
84251900